IESNA:LM-63-2002
[TEST]P954770
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-935-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]40542
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5995.2 6651.6 7231.3 7654.8 7736.8 7276.3 6739 6416.1 6371.1 6646.3
7191.6 7858.6 8591.8 9669.1 10592.8 11199 11876.6 12694.5 13655.3 14555.2
15320.2 15844.3 15725.1 15346.6 14232.3 11873.9 8890.9 5974 3419.8 1916.3
1281.1 873.5 378.5 195.9 68.8 0 0
5995.2 6614.6 7207.5 7625.7 7721 7278.9 6741.6 6402.8 6347.2 6609.3
7133.4 7776.6 8491.2 9436.1 10463.1 11021.6 11701.9 12466.8 13440.9 14306.4
15066.1 15619.3 15524 15119 14152.9 11942.7 9129.1 6164.6 3480.7 1895.2
1283.7 902.6 381.2 222.3 82.1 13.2 0
5995.2 6619.9 7186.3 7636.3 7789.8 7451 6908.4 6514 6405.5 6577.5
7030.1 7578 8292.7 9089.4 10113.8 10714.6 11294.3 11985.1 12887.7 13710.9
14520.8 14978.7 14960.2 14414.9 13724.1 11940.1 9433.5 6371.1 3769.2 2276.3
1567 1151.4 759.7 484.4 299.1 116.5 0
5995.2 6556.3 7114.8 7564.8 7816.3 7657.4 7173.1 6731 6514 6582.8
6897.8 7379.5 7916.8 8515 9399.1 10177.3 10788.7 11439.8 12199.5 13083.6
13851.2 14523.5 14928.4 14899.3 14843.7 14960.2 13912 11413.4 7128.1 3382.7
2133.4 1649 1183.2 764.9 375.9 92.6 0
5995.2 6511.3 7022.2 7490.7 7816.3 7927.4 7615.1 7194.2 6844.8 6723.1
6868.7 7210.1 7646.9 8157.7 8665.9 9454.7 10370.5 11003.1 11815.7 12657.4
13562.6 14327.6 14915.2 15367.8 15558.4 15902.5 16363 14992 11556.3 6458.4
2517.2 1164.6 786.1 495 248.8 31.8 0
5995.2 6463.7 6905.7 7361 7734.2 8004.2 8057.1 7816.3 7514.5 7263.1
7210.1 7358.3 7689.2 8046.5 8520.3 9007.4 9843.8 10944.9 11712.5 12331.8
13136.5 14113.2 15140.2 16056 16953.3 17975 19798.7 21715.1 21185.7 18141.8
12699.8 6196.4 1971.9 690.8 246.2 29.1 0
5995.2 6371.1 6749.6 7146.6 7525.1 7863.9 8168.3 8353.6 8374.7 8321.8
8284.8 8361.5 8544.1 8819.4 9182 9666.4 10277.9 11077.2 12083 13152.4
14203.2 15434 16905.7 18499.1 20320.1 21974.4 23951.7 27236.5 32585.8 34459.8
29695.4 19645.2 10185.2 4812 1675.5 198.5 0
5995.2 6357.8 6694 7043.4 7421.9 7752.7 8096.8 8401.2 8599.7 8710.9
8832.7 9025.9 9280 9602.9 10058.2 10616.7 11259.9 12061.9 12996.2 14100
15330.8 16635.7 18115.3 19864.9 21622.4 23401.1 25330.7 27974.9 32853.1 37067
34369.8 24076.1 12898.3 5635.2 1707.2 166.8 0
5995.2 6291.6 6572.2 6881.9 7186.3 7519.8 7856 8205.3 8565.3 8935.9
9280 9669.1 10166.7 10783.4 11638.4 12543.6 13536.2 14555.2 15690.7 16977.1
18252.9 19523.4 20817.8 22236.5 23771.7 25272.5 26797.1 28623.4 31347.1 33784.8
32323.8 26169.8 16413.3 6887.2 1458.4 132.3 0
5995.2 6175.2 6371.1 6574.9 6794.6 7027.5 7278.9 7556.9 7871.8 8250.3
8734.7 9298.5 9936.4 10786.1 11911 13192.1 14507.6 15936.9 17503.9 19142.3
20807.2 22331.8 23774.3 25134.8 26331.2 27482.6 28821.9 30306.8 32135.8 32106.7
28469.9 21985 12345.1 3623.6 545.3 76.8 0
5995.2 6056.1 6138.1 6222.8 6310.2 6421.3 6551 6694 6858.1 7083.1
7379.5 7723.6 8155.1 8779.7 9653.2 10730.5 11961.3 13242.4 14536.7 15759.6
16876.5 17980.3 19078.8 20137.5 21077.2 21913.6 22763.2 23718.7 24414.9 22861.2
18679.1 12895.6 5108.5 1048.2 288.5 95.3 0
5995.2 6000.5 6008.4 6032.3 6064 6090.5 6135.5 6180.5 6230.8 6304.9
6410.8 6521.9 6646.3 6871.3 7212.8 7612.4 8186.8 8880.3 9740.5 10664.3
11598.7 12522.4 13459.4 14335.5 15111.1 15801.9 16386.9 16966.5 17040.7 15169.3
12125.4 8380 3356.3 669.7 172 52.9 0
5995.2 5929 5889.3 5831.1 5767.6 5701.4 5614 5529.3 5407.6 5254.1
5090 4857 4645.3 4507.6 4475.9 4542.1 4817.3 5307 5931.7 6572.2
7141.3 7593.9 7990.9 8340.3 8599.7 8726.8 8597.1 8004.2 6757.5 4862.3
2980.4 1559 592.9 156.2 34.4 0 0
5995.2 5812.6 5592.9 5346.7 5068.8 4719.4 4340.9 3917.4 3488.6 3112.7
2808.3 2562.2 2369 2231.3 2136 2043.4 1971.9 1953.4 2038.1 2271
2546.3 2726.3 2736.9 2580.7 2321.3 1966.6 1596.1 1207 844.4 513.5
301.7 177.3 95.3 31.8 7.9 0 0
5995.2 5669.6 5277.9 4822.6 4266.8 3692.4 3157.7 2739.5 2424.5 2157.2
1911.1 1683.4 1514 1434.6 1394.9 1342 1302.3 1265.2 1217.6 1175.2
1143.5 1090.5 1011.1 905.2 786.1 664.4 550.6 463.2 389.1 317.6
238.2 153.5 71.5 18.5 5.3 0 0
5995.2 5502.9 4928.5 4240.3 3544.2 2924.8 2506.6 2199.6 1916.3 1680.8
1532.5 1445.2 1371.1 1304.9 1241.4 1180.5 1119.6 1045.5 963.5 892
841.7 791.4 743.8 677.6 619.4 547.9 487 423.5 352 275.3
182.6 108.5 50.3 18.5 5.3 0 0
5995.2 5412.9 4671.8 3808.9 3025.4 2519.8 2175.7 1874 1664.9 1564.3
1482.3 1392.3 1302.3 1220.2 1146.1 1074.6 989.9 899.9 812.6 741.1
682.9 624.7 587.6 553.2 508.2 455.3 397 333.5 256.7 182.6
129.7 76.8 34.4 7.9 0 0 0
5995.2 5283.2 4385.9 3414.5 2697.2 2271 1940.2 1731.1 1627.8 1545.8
1463.7 1360.5 1259.9 1162 1064 966.1 868.2 778.2 706.7 651.1
608.8 571.7 534.7 484.4 434.1 386.4 330.9 272.6 219.7 174.7
129.7 84.7 29.1 0 0 0 0
5995.2 5203.8 4184.7 3165.7 2538.4 2138.7 1842.2 1715.2 1638.4 1553.7
1463.7 1360.5 1249.3 1132.9 1019.1 907.9 809.9 735.8 682.9 630
582.3 532 489.7 447.3 405 354.7 299.1 243.5 201.2 158.8
113.8 68.8 15.9 0 0 0 0
5995.2 5132.3 4031.2 3025.4 2474.8 2083.1 1826.4 1736.4 1649 1561.7
1474.3 1373.7 1265.2 1148.7 1032.3 929.1 844.4 762.3 690.8 624.7
569.1 508.2 460.6 415.6 365.3 301.7 240.9 201.2 164.1 121.8
82.1 39.7 7.9 0 0 0 0
5995.2 5135 3994.2 2988.3 2427.2 2048.7 1831.6 1757.5 1686.1 1598.7
1508.7 1413.4 1315.5 1207 1093.2 984.6 892 807.3 735.8 667
595.5 521.4 460.6 405 344.1 275.3 209.1 174.7 140.3 105.9
68.8 31.8 5.3 0 0 0 0
5995.2 5193.2 4049.7 3025.4 2456.3 2067.2 1839.6 1765.5 1696.7 1609.3
1522 1429.3 1328.7 1222.9 1111.7 1000.5 899.9 815.2 757 693.5
606.1 532 465.9 407.6 338.8 272.6 209.1 174.7 137.6 103.2
68.8 31.8 7.9 0 0 0 0
